??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23150.0030 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23150. - Clamps, DIN 6315 B, forked
Bill of material
23150.0030 Clamp
BESTNR
Ref. No.
23150.0030
B1
26.0 mm
L1
500 mm
A
40 mm
B2
66 mm
B3
20 mm
B4
10 mm
SCHRM
For screws, metric
M 24
SCHRZ
For screws, inch
1"
G
Weight
8937 g
Embedded user actions